Catalog No. : AH1618L09-3538
Description: AL 6 HEIGHT LADDER 3538MM
UPC: 753554082267
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
| Category | Channel Cable Tray Straight Sections | 
| Application | Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. | 
Specifications
| Material | Aluminum | 
Classifications
| Brand Name | T&B Cable Tray | 
| Standard | 
															CSA, NEMA, NEC, UL | 
Dimensions
| Width | 18 in | 
| Length | 3538 mm | 
| Side Rail Height | 6 inches | 
| Type of rung | Perforated profile | 
| Fixation rung | Welded | 
| Height | 152.4 mm | 
| Width | 457.2 mm | 
| Length | 3538 mm | 
| Material | Aluminium | 
Documents/Support Tools
| Sales Drawing | 
 
	
								