text.skipToContent text.skipToNavigation

Catalog No. : AH1442V-3

Description:  AL STR 4IN 42W VEN TRAY 3M

UPC: 753554087460

Made or assembled in Canada.

Series 1 aluminum straight section H-beam cable tray 4 inches side rail height 42 inches width ventilated through 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

3 m

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

4 inch

Width

42 inch

Length

3000 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here