Catalog No. : AH141K5R51FGUG
Description: FIXTURE C1D1 LED 40W 5000K
UPC: 787321144094
Hazlux LED Class I Div 1, Power:40 watts , 120 - 277VAC, Color Temperature: 5000K, 110° (no diffuser), C1D1, Lens: frosted glass, NPT 3/4" pendant mount + U-bracket, Colour: grey, Options (certification): canadian market, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.