Catalog No. : AH141K4R51TGPG
Description: FIXTURE C1D1 LED 40W 4000K
UPC: 787321152716
Hazlux LED Class I Div 1, Power:40 watts , 120 - 277VAC, Color Temperature: 4000K, 110° (no diffuser), C1D1, Lens: clear glass, NPT 3/4" pendant mount, Colour: grey, Options (certification): canadian market, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.