text.skipToContent text.skipToNavigation

Catalog No. : AH141K3R31TGPG

Description:  FIXTURE C1D1 LED 40W 3000K

UPC: 787321136990

Hazlux LED Class I Div 1, Power:40 watts , 120 - 277VAC, Color Temperature: 3000K, Type III Diffuser, C1D1, Lens: clear glass, NPT 3/4" pendant mount, Colour: grey, Options (certification): canadian market, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting