text.skipToContent text.skipToNavigation

Catalog No. : AGCG.08NT

Description:  BRAIDED SLEEVE NATURAL 250 FT RL

UPC: 786210058160

Braided Acrylic Glass (Acrylic Resin Coated Fiberglass) Sleeving, Natural, for Temperatures up to 311 Degrees Fahrenheit (155 C), 250-Feet (76.2m) Reel, Outer Diameter 0.133 Inch (3.38mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Expandable braided sleeving

Specifications

Color

Natural

Temperature Rating

-13 to 311 F , -25 to 155 C

Material

Acrylic Resin Coated Fiberglass

Classifications

Brand Name

Ty-Rap

Dimensions

Diameter

0.133 in , 3.38 mm

Length

250 ft

ETIM EC001937 Cable protection for installation duct

Material

Plastic

Material quality

Other

Construction type

Protective strip

Length

76200 mm

Length

3000 inch

Colour

Natural colour