Catalog No. : AGCG.07NT
Description: BRAIDED SLEEV NATURAL 250 FT RL
UPC: 786210058177
Descriptors
|
Category |
Expandable braided sleeving |
Specifications
|
Color |
Natural |
|
Temperature Rating |
-13 to 311 F , -25 to 155 C |
|
Material |
Acrylic Resin Coated Fiberglass |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Diameter |
0.148 in , 3.76 mm |
|
Length |
250 ft |
|
Material |
Plastic |
|
Material quality |
Other |
|
Construction type |
Protective strip |
|
Length |
76200 mm |
|
Length |
3000 inch |
|
Colour |
Natural colour |