text.skipToContent text.skipToNavigation

Catalog No. : AGCG.03NT

Description:  BRAIDED SLEEVE 100 FT ROLL

UPC: 786210078984

Braided Acrylic Glass (Acrylic Resin Coated Fiberglass) Sleeving, Natural, for Temperatures up to 311 Degrees Fahrenheit (155 Degrees C), 100-Feet (30.48m) Reel, Outer Diameter 0.234 Inch (5.94mm), Thickness 0.019 Inch (0.48mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Expandable braided sleeving

Specifications

Color

Natural

Temperature Rating

-13 to 311 F , -25 to 155 C

Material

Acrylic Resin Coated Fiberglass

Classifications

Brand Name

Ty-Rap

Dimensions

Length

100 ft

ETIM EC001937 Cable protection for installation duct

Material

Plastic

Material quality

Other

Construction type

Protective strip

Length

30480 mm

Length

1200 inch

Colour

Natural colour