text.skipToContent text.skipToNavigation

Catalog No. : AFS-2

Description: 

UPC:

3/4 Inch Shallow 1 Gang Device Box, Die Cast Aluminum, Dead End, 1 Hole, Raintight When Used with Appropriate Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Die cast construction, boxes with securely fastened mounting plates and industrial designed covers combine to produce a rugged protective enclosure for devices on industrial and OEM applications.
  • Clean cover edges provide good gasket sealing.
  • Precision NPT threaded hubs allow trouble-free field installation for rigid or IMC conduit.
  • Clear UL, CSA and cubic content markings speed approval by inspectors.
  • Device box external hub design provides increased wiring room.
  • Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices.
  • Junction for branch conduits.
  • Aluminum boxes can be used with steel rigid conduit.

Descriptors

Category

Cast device box

Special Features

Copper-Free Aluminum, Stainless Steel Cover Springs and Hinge Pins Provide Increased Corrosion Resistance

Application

Industrial Grade Device Boxes and Raintight Covers Protect Wiring Devices, Switches, Electronic Components, and Terminal Blocks In Dry, Damp and Wet Locations

Specifications

Material

Aluminum Die Cast

Cubic Capacity

21.6 in

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E28688

Dimensions

Size

3/4 Inch

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

1

Type of housing feed-through

Thread

Material

Aluminium

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here