Catalog No. : AFRWSS72144P15EHV
Description: PRE-FAB A FRAME
UPC: 783786036134
Welded Aluminum Substation A-Frame, 6 inch to 6 inch, 15 degree angle, 4 inch Leg and Cross Arm Pipe Size, 72 inch Brace Height, 144 inch Leg Length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |