Catalog No. : AFRW-SS-96-192-P15
Description: A-FRAME 6IN IPS AL TO 6IN IPS AL4IN
UPC: 783786834228
Welded Aluminum A-Frames, 6 inch IPS AL to 6 inch IPS AL 4 inch IPS Legs 16 BUS CL to CL, 15 degree angle, Current carrying, over 1000 volts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |