text.skipToContent text.skipToNavigation

Catalog No. : AFRW-RR-51-102-L30

Description:  A-FRAME 5IN TO 5 IN WITH 3 IN

UPC: 783786949830

Welded Aluminum A-Frame 5 inch to 5 inch with 3 inch Leg and Cross Arm Pipe Size, 102 inch height with support at 51 inches, 30 degree angle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac