Catalog No. : AFRW-PP-54-108-L15
Description: PREASSEMBLED A-FRAME
UPC: 75114267854
Welded Aluminum A-Frame 4 inch to 4 inch with 3 inch Leg and Cross Arm Pipe Size, 15 degree angle, 54 inch Brace height, 108 inch Leg Height
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |