Catalog No. : AFRW-PP-00-96-L15
Description: Weld Alum Aframe 4 15Deg 96Leg NoBr
UPC: 783786692385
Welded Aluminum A-Frame 4 inch to 4 inch with 3 inch Leg and Cross Arm Pipe Size, 15 degree angle, no Brace height, 96 inch Leg Height
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |