text.skipToContent text.skipToNavigation

Catalog No. : AFRW-LL-20-60-J15

Description:  Weld Alum Aframe 3 15Deg 60Leg

UPC: 783786692378

Welded Aluminum A-Frame 3 inch to 3 inch with 2 inch Leg and Cross Arm Pipe Size, 15 degree angle, 20 inch Brace height, 60 inch Leg Height
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac