Catalog No. : AFRW-LL-0-48-K15
Description: A-FRAME ASSEMBLY
UPC: 75114287067
Welded Aluminum A-Frame 3 inch to 3 inch with 2-1/2 inch Leg and Cross Arm Pipe Size, 15 degree angle, 0 inch Brace height, 48 inch Leg Height
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |