text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFR 6

Catalog No. : AFR6

Description:  MOUNTING FLANGE FOR AFM6

UPC: 785991901108

Mounting Flange for Three Compartment Raised Access Floor Module, For Correcting Floor Opening
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with AFM-6 , AFM-6S2 and AFM-6V series

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here