Catalog No. : AFP-6V-3D
Description: POWER PANEL FOR AFM-6V - 3 DUPLEX
UPC: 785991027860
Power panel with 3-duplex panels.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-6V series |
Specifications
|
Material |
Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
Documents/Support Tools
|
Sales Drawing |