text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFM 8 PAR

Catalog No. : AFM8PAR

Description:  ACS FLR MOD PVC VOLTAGE PARTITION

UPC: 785991900750

PVC voltage partition.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with AFM-8 series

Specifications

Material

PVC

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here