text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFM 8 BRN

Catalog No. : AFM8BRN

Description:  10COMP RAISED ACC FLR-MOD 325CU BRN

UPC: 785991900668

Ten Compartment Raised Access Floor Module, 325 Cubic Inches, Floor Cut Out Length 9-5/8 Inches, Width 9-5/8 Inches, Cover Size Length 9-3/8 Inches, Width 9-3/8 Inches, Depth 5-5/8 Inches, Galvanized Steel with Brown Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All power panels include one voltage partition to separate power and communications in adjacent compartments
  • Provides a simple, strong, and adaptable solution to even the most demanding wire management needs
  • Easy to install and designed to blend with any décor
  • Covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment

Descriptors

Category

Floor boxes

Special Features

All power panels include one voltage partition to separate power and communications in adjacent compartments

Application

Access floor modules can be used with most types of raised floors including ridged or waffled floor panels, carpet or tile

Specifications

Material

Galvanized Steel

Classifications

Brand Name

Steel City

Standard

UL E75944
UL E75944

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here