text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFM 6 BRN

Catalog No. : AFM6BRN

Description:  3COMP FLR INSERT BEIGE 225CU IN

UPC: 785991900415

Three Compartment Raised Access Floor Module, 225 Cubic Inches, Floor Cut Out Length 7-15/16 Inches, Width 10 Inches, Cover Size Length 7-5/8 Inches, Width 9-3/4 Inches, Depth 4 Inches, Galvanized Steel with Brown Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install and designed to blend with any décor
  • Provides durability and versatility needed to meet the growing demand of today's high-tech environments
  • AFM covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment

Descriptors

Category

Floor boxes

Special Features

Easy to install and designed to blend with any decor

Application

For use with most types of raised floors including ridged or waffled floor panels, carpet or tile

Specifications

Material

Galvanized Steel

Classifications

Brand Name

Steel City

Standard

UL E75944
UL E75944

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here