text.skipToContent text.skipToNavigation

Catalog No. : AFM6-CST-SW-GRY

Description:  SCRUBWATER AFM6 COVER - GREY

UPC: 785991032901

Non-metallic MopTite floor box cover with steel reinforced plate and gray flange.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Factory installed gaskets reduce installation time
  • Recessed cover plate accepts tile or carpet to blend into existing floor.
  • Dust gasket on the cord shields the floor box from dust and debris.
  • Lid snaps securely shut and does not require a locking screw
  • Cord can be locked in the open position to protect power and data cables.

Descriptors

Category

Floor boxes

Special Features

Factory installed gaskets reduce installation time

Application

For use with AFM 6 series floor boxes

Specifications

Material

Non-metallic

Color

Gray

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001906 Mounting cover for underfloor draw-in box

Mounting opening

Rectangular

Cover mounting opening

Y

Floor maintenance

Wet

Material

Other

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here