text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFM 2 BRN

Catalog No. : AFM2BRN

Description:  2-COMPART AFM 75CU STL W/ BGE BRN

UPC: 785991900019

Two Compartment Raised Access Floor Module, 75 Cubic Inches, Floor Cut Out Length 7-1/8 Inches, Width 4-1/8 Inches, Cover Size Length 6-3/4 Inches, Width 3-7/8 Inches, Depth 4 Inches, Galvanized Steel with Brown Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install and designed to blend with any décor
  • Provides durability and versatility needed to meet the growing demand of today's high-tech environments
  • AFM covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment
  • Supplied with 1-AFP-2A single duplex receptacle plate

Descriptors

Category

Floor boxes

Special Features

Easy to install and designed to blend with any decor

Application

Access floor modules can be used with most types of raised floors including ridged or waffled floor panels, carpet or tile

Specifications

Material

Galvanized Steel

Classifications

Brand Name

Steel City

Standard

UL E75944
UL E75944

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here