text.skipToContent text.skipToNavigation

Catalog No. : AFD-6S2-2RJ

Description:  DATA PANEL 2 KEYSTONE OPENINGS

UPC: 785991039962

Data panel with 2-keystone style jacks.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with AFM-6S2 series

Specifications

Material

Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here