Catalog No. : AEPPG-L-L90
Description: ALUM. EXPAN. PIPE-PIPE 90 DEGREE
UPC: 783786817924
Bolted Aluminum Expansion Coupler, Pipe to Pipe, 90 Degree Bend, IPS Tube 3 inch, 4 inch X 4 inch, 14 inch Length, 1/2 Inch Bolt
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |