text.skipToContent text.skipToNavigation

Catalog No. : AEPPG-H-H90

Description:  ALUM. EXPAN. PIPE TO PIPE 90 DEGREE

UPC: 783786817931

Bolted Aluminum Expansion Coupler, Pipe to Pipe, 90 Degree Bend, IPS Tube 1-1/2 inch, 3-1/4 inch X 3-1/4 inch, 13 inch Length, 1/2 Inch Bolt
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac