Catalog No. : ADR60-34D
Description: AL TP 3CNDTR 6HOLE MOUNT 2-600
UPC: 783786610365
Type ADR-ALCUL Three-Conductor, Six-Hole Mount for Conductor Range Max 600 kcmil, Min 2 Str.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy Installation - no special tools required.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Number Of Mounting Holes |
6 |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |