Catalog No. : ADR60-22D
Description: AL TP 2CNDTR 2HOLE MOUNT 2-600 1/2B
UPC: 783786610341
Type ADR-ALCUL Two-Conductor, Two-Hole Mount, Conductor Range 2 Str-600 kcmil, Length 5-5/16 Inches, Width 2-3/4 Inches, Height 1-1/2 Inches, 1/2 Inch Bolt Hole, 1-3/4 Inch Centers, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy Installation - no special tools required.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Number Of Mounting Holes |
2 |
|
Mounting Hole Spacing |
1/2 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |