text.skipToContent text.skipToNavigation

Catalog No. : ADR352

Description:  AL DUALRATE EXTR LUG No6-350 1/2

UPC: 783786120178

ALCUL Aluminum Extruded Lug, Dual Rated Connector Copper and Aluminum, 90 Degrees Celsius, Single Connector, 1/2 Inch Bolt Hole Mount, Conductor Range 350 kcmil-6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Number Of Conductors

1

Number Of Mounting Holes

1

Mounting Hole Spacing

1/2 in

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here