text.skipToContent text.skipToNavigation

Catalog No. : ADR31-32

Description:  EXTR ALUMINUM LUG

UPC: 783786610174

Type ADR-ALCUL Three-Conductor, Two-Hole Mount for Conductor Range Max 3/0 Str., Min 6 Str.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy Installation - no special tools required.

Descriptors

Category

Mechanical connectors

Special Features

Easy Installation - no special tools required.

Specifications

Number Of Conductors

3

Material

Aluminum

Finish

Tin-Plated

Number Of Mounting Holes

2

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here