text.skipToContent text.skipToNavigation

Catalog No. : ADPTB-050-V2

Description:  1/2 IN PVC BOX ADAPTER

UPC: 34481023753

Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

PVC box adapter for enclosure. Size 1/2 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To connect a PVC conduit to an unthreaded enclosure.
  • Grey PVC.

Descriptors

Category

Wiring duct fitting and accessories

Special Features

Adapts non-metallic conduit to all electrical enclosures by inserting adapter through knockout and cementing into Carlon couplings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781

Dimensions

Size

1/2 Inch

Width

1.11 in

Length

0.85 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002326 Cable plug for cable-/installation tube entry

Suitable for built-in installation box

Y

Suitable for junction box

Y

Suitable for cable box

N

Suitable for expansion ring

Y

Number of conduit lead-ins

1