text.skipToContent text.skipToNavigation

Catalog No. : ADFS-2

Description: 

UPC:

3/4 Inch Deep 1 Gang Device Box, Die Cast Aluminum, Dead End, 1 Hole, Raintight When Used with Appropriate Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cast device box

Special Features

Copper-Free Aluminum, Stainless Steel Cover Springs and Hinge Pins Provide Increased Corrosion Resistance

Application

Industrial Grade Device Boxes and Raintight Covers Protect Wiring Devices, Switches, Electronic Components, and Terminal Blocks In Dry, Damp and Wet Locations

Specifications

Material

Aluminum Die Cast

Cubic Capacity

31.3 in

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E28688, CSA

Dimensions

Size

3/4 Inch

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

1

Type of housing feed-through

Thread

Material

Aluminium

Colour

Grey