Alternate Catalog No. : AD 800-2 N
Catalog No. : AD800-2N
Description: AL TP DUALRATED MECHLUG 350-800
UPC: 783786692224
Aluminum Mechanical Lug, Two Barrel, 350 - 800 kcmil, Bolt Size 1/2 Inch, NEMA Bolt Hole Spacing of 1-3/4 Inches, Height 1-7/8 Inches, Width 3-3/16 Inches, Length 6-3/16 Inches, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
1/2 in |