text.skipToContent text.skipToNavigation

Alternate Catalog No. : AD600 M406 V14/46526

Catalog No. : AD600M406V14/46526

Description:  AD 600 M 406 V14/46526

UPC: 783786692170

Tin Plated Aluminum Mechanical Lug, #4 - 600 kcmil, Dual Rated Copper and Aluminum 90 Degree C, UL Listed. 3/8 Inch Bolt Hole, Length 3-5/8 inch, Width 2-13/32 inch, Height 1-9/16 inch. Pad Thickness 7/16 inch with Inline - One 13/32 inch Diameter Hole and One Slot .406 inch Wide x .593 inch long. Two Taps - 7/8-14 UNF-2B x 1.15 inch Deep on 1.225 inch Center. Includes Two Tin Plated Aluminum 7/8-14 x 1.062 inch Set Screws.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in