text.skipToContent text.skipToNavigation

Alternate Catalog No. : AD 600 L

Catalog No. : AD600L

Description:  AL DUALRATE MECHLUG No4-600 1/2 2BL

UPC: 783786692125

Aluminum Mechanical Lug, #4 - 600 kcmil, Dual Rated Copper and Aluminum, 90 Degree C, 1/2 Inch Bolt hole, Two Barrel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in