Alternate Catalog No. : AD 600
Catalog No. : AD600
Description: AL TP DUALRATE MECHLUG No4-600 2BRL
UPC: 783786692118
Aluminum Mechanical Lug, Two Barrel, #4 - 600 kcmil, Bolt Size 1/2 Inch, Height 1-9/16 Inches, Width 2-3/8 Inches, Length 3-1/8 Inches, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
1/2 in |