Alternate Catalog No. : AD 58
Catalog No. : AD58
Description: AD ADAPTER 5/8INCH
UPC: 783786692101
AD Series Adapter, Made for the ABD Aluminum Quick-Disconnect Transformer Connector Series, Aluminum, 1.375 inch x 1.562 inch x 1.750 inch. Stud Tap Size 5/8-11 UNC-2B , 2nd Tap Size 5/8-11 UNC-2B. includes (1) Tin Plated Screw 5/8-11 x .5 inch, Black Cap and Oxide Inhibiting Grease.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Compatible with ABD - Aluminum Quick-Disconnect Transformer Connector Series
- 1 inch Stud Size
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
5/8 inch Stud Size |
|
Application |
ABD Series Adapter |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
5/8 in |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.375 inch x 1.562 inch x 1.750 inch |