text.skipToContent text.skipToNavigation

Alternate Catalog No. : AD 500

Catalog No. : AD500

Description:  AL DUALRATED MECHLUG No4-500

UPC: 783786692088

Tin Plated Aluminum Mechanical Lug, #4 - 500 kcmil, Dual Rated Copper and Aluminum 90 Degree C, UL listed. Length 3-1/8 inch, Overall Width 2-3/8 inch. Height 1-9/16 inch. Pad Thickness 7/16 inch with One 17/32 inch Diameter Hole. Two Transverse Taps - 7/8-14 UNF-2B x 1.1115 inch Deep on 1.225 inch Center. Includes Two Tin Plated Aluminum 7/8-14 x 1.062 inch Set Screws.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn