Alternate Catalog No. : AD 350-2 N
Catalog No. : AD350-2N
Description: AL TP DUAL MECH LUG No6-350 1/2
UPC: 783786692040
Aluminum Mechanical Lug, Two Barrel, #6 - 350 kcmil, Bolt Size 1/2 Inch, Height 1-1/8 Inches, Width 2-1/4 Inches, Length 5-1/2 Inches, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
1/2 in |