text.skipToContent text.skipToNavigation

Alternate Catalog No. : AD 150

Catalog No. : AD150

Description:  AL DUALRATED MECH LUG No14-2/0 2BRL

UPC: 783786691982

Aluminum Mechanical Lug, #14 - 2/0, Dual Rated Copper and Aluminum 90 Degree C, 1/4 inch Bolt hole, Two Barrel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/4 in