text.skipToContent text.skipToNavigation

Alternate Catalog No. : AD 125

Catalog No. : AD125

Description:  AL DUALRATD MCH LUG No.14-1/0 2BRL

UPC: 783786691975

Aluminum Mechanical Lug, #14 - 1/0, Dual Rated Copper and Aluminum 90 Degree C, 1/4 inch Bolt hole, Two Barrel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Classifications

Brand Name

Blackburn

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze