text.skipToContent text.skipToNavigation

Catalog No. : ACW306SFC-3

Description:  AL COV 6W SOL FL. 3 M

UPC: 785055964537

Made or assembled in Canada.

Aluminum solid flanged cover 6 inches width 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Aluminium