Alternate Catalog No. : ACSR 1/0 FT
Catalog No. : ACSR1/0FT
Description: AL TENSION COMP SPLICE 4-2 1/0
UPC: 783786690916
Aluminum Multi-Range Dieless Compression Splices ACSR Series - Full Tension, conductor size 2 Stranded to 1/0 (6/1) ACSR. Length 17 inches. Diameter 45/64 inch, Slightly Tapered ends. Bore Depth 8-3/8 inch. Oil Stop. Oxide Inhibitor, (2) Yellow Caps. Dies VC 5, VC 6. Dual Rated for Aluminum and Copper Conductors.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference, Providing Easy Identification for Easy Installation.
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength.
- Meets or Exceeds ANSI C119.4 Specification.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. All splices are marked with conductor size for easy identification. Solid center stop ensures proper cable insertion. Connector Bores coated with Oxide Inhibitor and Capped to Prevent Oxidation |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR AWG , 1/0 (6/1) ACSR AWG |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
17 inches long |