text.skipToContent text.skipToNavigation

Catalog No. : ACS3-200-4

Description:  ALUMINUM CABLE SPACER 3 CABLES

UPC: 75114346962

Aluminum Cable Spacer for Three Cables. Conductor Range 1500-2000 AAC and 1272-1780 ACSR, Cable Spacing 4 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac