Catalog No. : ACS3-160-4-4NN90
Description: CABLE SPACER, FOR THREE 1272 AAC
UPC: 75114243094
Aluminum Bolted Substation Cable Spacer - Cable to Cable to Cable (3 Cables) - 4 inch Spacing - 230kV Maximum - 1192.5-1600 AAC 1113-1431 ACSR, 4X4 inch, 4-hole pad, 90 Degree Bend
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |