Catalog No. : ACS3-160-3-EHV
Description: Alum Cable X 3 Spacer 3 inch
UPC: 783786691517
Aluminum Bolted Substation Cable Spacer - Cable to Cable to Cable (3 Cables) - 3 inch Spacing - 230kV Maximum - 1192.5-1600 AAC 1113-1431 ACSR, EHV - Extra High Voltage
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |