text.skipToContent text.skipToNavigation

Alternate Catalog No. : ACS2-250-8-4NN90-SS

Catalog No. : ACS225084NN90SS

Description:  CABLE SPACER

UPC: 75114188418

Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 2000-2500, ACSR 2156-2167. Cable Diameter 1.630 inch to 1.824 inch. Length 8 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 4 Inch 4-Hole NEMA Flat. 90 Degree Bend. SS is for Substitute with Stainless Steel Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac