Alternate Catalog No. : ACS2-200-6-4NN90-SS
Catalog No. : ACS220064NN90SS
Description: CABLE SPACER
UPC: 75114188470
Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 1500-2000, ACSR 1272-1780. Cable Diameter 1.382 inch to 1.632 inch. Length 6 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 4 Inch 4-Hole NEMA Flat. 90 Degree Bend. SS is for Substitute with Stainless Steel Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |