text.skipToContent text.skipToNavigation

Catalog No. : ACS22-160-4

Description:  AL Cable Spacer 2X1600AAC 4 Space

UPC: 783786691289

Bolted Aluminum Cable Spacer, (4) Cables, AAC 1250-1600, ACSR 1113-1431, Cable Diameter 1.288-1.427, Spacing 4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac