text.skipToContent text.skipToNavigation

Catalog No. : ACS2-90-8-4NN90

Description:  CABLE SPACER

UPC: 783786047796

Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 600-900, ACSR 556.5-715.5. Cable Diameter .879 inch to 1.094 inch. Length 8 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 4 Inch 4-Hole NEMA Flat. 90 Degree Bend.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac